How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AJ: | 7.25 | T: | 1.438 |
| BD: | 9 | AK: | 8.5 |
| I: | 6.1 in | AA: | 14 |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | AB: | 6.38 |
| D: | 4.5 | BF: | 0.53 |
| V: | 2.75 in | LQ1: | 7.77 in |
| G: | 3.26 | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 12.9 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

