How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| G: | 3.26 | T: | 1.438 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.5 | V: | 2.75 in |
| P: | 3.69 in | LQ1: | 7.77 in |
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | AG: | 8.5 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

