How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.75 in |
| AB: | 6.38 | G: | 3.26 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 6.1 in | LL: | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| LQ1: | 7.77 in | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Model Code: | 42YF | Product Type: | Right Angle |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

