How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.438 |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | AJ: | 7.25 |
| AA: | 14 | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| G: | 3.26 | D: | 4.5 |
| LQ1: | 7.77 in | BD: | 9 |
| LL: | 4.25 in | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 23 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

