How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 7.25 |
| LL: | 4.25 in | AA: | 14 |
| AK: | 8.5 | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | BF: | 0.53 |
| AF: | 0.38 | I: | 6.1 in |
| H: | 0.53 in | BD: | 9 |
| T: | 1.438 | LQ1: | 7.77 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 23 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

