How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| LL: | 4.25 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | H: | 0.53 in |
| T: | 1.438 | G: | 3.26 |
| LQ1: | 7.77 in | I: | 6.1 in |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 6.24 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

