How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | I: | 6.1 in |
| AK: | 8.5 | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | V: | 2.75 in |
| BD: | 9 | T: | 1.438 |
| AG: | 8.5 | D: | 4.5 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.24 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Motor Frame Size: | 250TC | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.625 |
| Ratio: | 25:1 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

