How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1.438 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| P: | 3.69 in | AF: | 0.38 |
| BF: | 0.53 | AE2: | 0.63 |
| AG: | 8.5 | AJ: | 7.25 |
| AA: | 14 | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Bore Code: | 23 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 30:1 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

