How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 7.77 in | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 3.26 | T: | 1.438 |
| AB: | 6.38 | I: | 6.1 in |
| AJ: | 7.25 | D: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Bore Code: | 23 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

