How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | I: | 6.1 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 3.26 |
| AK: | 8.5 | T: | 1.438 |
| AG: | 8.5 | BD: | 9 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| D: | 4.5 | LQ1: | 7.77 in |
| BF: | 0.53 | AA: | 14 |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Output RPM: | 339 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

