How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | AB: | 6.38 |
| V: | 2.75 in | LQ1: | 7.77 in |
| BE1: | 0.5 in | AA: | 14 |
| G: | 3.26 | BF: | 0.53 |
| AG: | 8.5 | T: | 1.438 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 250TC |
| Assembly: | YF-2 | Output RPM: | 339 |
| Model Code: | 42YF | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

