How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| LL: | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | BF: | 0.53 |
| LQ1: | 7.77 in | T: | 1.438 |
| I: | 6.1 in | AF: | 0.38 |
| P: | 3.69 in | BD: | 9 |
| H: | 0.53 in | AA: | 14 |
| D: | 4.5 | G: | 3.26 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 250TC |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

