How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | T: | 1.438 |
| G: | 3.26 | BD: | 9 |
| AG: | 8.5 | AK: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AA: | 14 | LL: | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | LQ1: | 7.77 in |
| AB: | 6.38 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

