How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LQ1: | 7.77 in |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | AA: | 14 |
| T: | 1.438 | BE1: | 0.5 in |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Ratio: | 60:1 | Bore Code: | 23 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.7 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

