How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | AG: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.38 | T: | 1.438 |
| BD: | 9 | AE2: | 0.63 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Model Code: | 42YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Bore Code: | 23 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

