How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 8.5 | AB: | 6.38 |
| T: | 1.438 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
| AA: | 14 | P: | 3.69 in |
| I: | 6.1 in | AF: | 0.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | LL: | 4.25 in |
Technical Specifications
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

