How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BF: | 0.53 |
| P: | 3.69 in | BD: | 9 |
| AK: | 8.5 | T: | 1.438 |
| BE1: | 0.5 in | AB: | 6.38 |
| AA: | 14 | I: | 6.1 in |
| LQ1: | 7.77 in | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 23 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

