How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| T: | 1.438 | BF: | 0.53 |
| AG: | 8.5 | V: | 2.75 in |
| AA: | 14 | LQ1: | 7.77 in |
| P: | 3.69 in | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

