How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| D: | 4.5 | LQ1: | 7.77 in |
| AG: | 8.5 | BE1: | 0.5 in |
| V: | 2.75 in | H: | 0.53 in |
| AA: | 14 | AK: | 8.5 |
| AB: | 6.38 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.63 | T: | 1.438 |
| LL: | 4.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 1.79 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

