How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 6.45 in | H: | 0.53 in |
| I: | 6.1 in | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | V: | 2.75 in |
| AF: | 0.38 | LL: | 4.25 in |
| AA: | 14 | T: | 1.438 |
| D: | 4.5 | AB: | 6.38 |
| AJ: | 5.88 | G: | 3.26 |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Model Code: | 42YF | Series Code: | OE |
| Input HP @ 1750 RPM: | 12.9 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

