How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| D: | 4.5 | BE: | 0.38 in |
| AK: | 4.5 | LL: | 4.25 in |
| BF: | 0.41 | AG: | 8.5 |
| T: | 1.438 | AF: | 0.38 |
| AJ: | 5.88 | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| P: | 3.69 in | BD: | 5.88 |
| LQ: | 6.45 in | I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

