How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE: | 0.38 in |
| LL: | 4.25 in | I: | 6.1 in |
| T: | 1.438 | AK: | 4.5 |
| P: | 3.69 in | LQ: | 6.45 in |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | V: | 2.75 in |
| G: | 3.26 | AG: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 42YF | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

