How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| LQ: | 6.45 in | T: | 1.438 |
| D: | 4.5 | V: | 2.75 in |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 6.38 | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| BF: | 0.41 | P: | 3.69 in |
| AJ: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Service Factor: | 1 |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

