How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 6.38 | AJ: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| T: | 1.438 | AF: | 0.38 |
| BE: | 0.38 in | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Model Code: | 42YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

