How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| LQ: | 6.45 in | AB: | 6.38 |
| P: | 3.69 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.438 |
| AK: | 4.5 | AF: | 0.38 |
| BF: | 0.41 | AA: | 14 |
| LL: | 4.25 in | BE: | 0.38 in |
| I: | 6.1 in | G: | 3.26 |
| BD: | 5.88 | AE2: | 0.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Bore Code: | 23 | Service Factor: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

