How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| AA: | 14 | D: | 4.5 |
| AK: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | BD: | 5.88 |
| I: | 6.1 in | T: | 1.438 |
| AF: | 0.38 | AE2: | 0.63 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Bore Code: | 23 | Assembly: | YF-2 |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

