How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| P: | 3.69 in | AK: | 4.5 |
| T: | 1.438 | H: | 0.53 in |
| AF: | 0.38 | LQ: | 6.45 in |
| BD: | 5.88 | I: | 6.1 in |
| G: | 3.26 | AE2: | 0.63 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.24 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

