How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.438 |
| BF: | 0.41 | AA: | 14 |
| AK: | 4.5 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| LL: | 4.25 in | D: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| LQ: | 6.45 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

