How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| AE2: | 0.63 | BF: | 0.41 |
| I: | 6.1 in | LQ: | 6.45 in |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
| T: | 1.438 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LL: | 4.25 in |
| V: | 2.75 in | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Ratio: | 5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

