How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BE: | 0.38 in |
| BF: | 0.41 | LL: | 4.25 in |
| AJ: | 5.88 | AF: | 0.38 |
| I: | 6.1 in | V: | 2.75 in |
| T: | 1.438 | AB: | 6.38 |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | G: | 3.26 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AK: | 4.5 |
Technical Specifications
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.7 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

