How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| D: | 4.5 | V: | 2.75 in |
| G: | 3.26 | BD: | 5.88 |
| AE2: | 0.63 | LL: | 4.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 4.5 | AF: | 0.38 |
| AA: | 14 | LQ: | 6.45 in |
| H: | 0.53 in | T: | 1.438 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

