How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.438 | BF: | 0.41 |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 14 | AF: | 0.38 |
| LL: | 4.25 in | P: | 3.69 in |
| LQ: | 6.45 in | G: | 3.26 |
| AK: | 4.5 | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 23 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

