How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.75 in |
| AF: | 0.38 | I: | 6.1 in |
| BD: | 5.88 | AG: | 8.5 |
| LL: | 4.25 in | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| LQ: | 6.45 in | AB: | 6.38 |
| T: | 1.438 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

