How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 5.88 |
| AF: | 0.38 | AB: | 6.38 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 4.25 in | V: | 2.75 in |
| I: | 6.1 in | AG: | 8.5 |
| AA: | 14 | AK: | 4.5 |
| P: | 3.69 in | T: | 1.438 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LQ: | 6.45 in | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

