How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 4.5 | AA: | 14 |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.41 | D: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| BD: | 5.88 | AB: | 6.38 |
| LL: | 4.25 in | LQ: | 6.45 in |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

