How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.63 | D: | 4.5 |
| BF: | 0.41 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| T: | 1.5 | AA: | 14 |
| LQ: | 6.45 in | BD: | 5.88 |
| AB: | 6.38 | V: | 2.75 in |
| AJ: | 5.88 | I: | 6.1 in |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Bore Code: | 24 | Product Type: | Right Angle |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output RPM: | 175 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

