How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AA: | 14 | AJ: | 5.88 |
| G: | 3.26 | LQ: | 6.45 in |
| AE2: | 0.63 | T: | 1.5 |
| P: | 3.69 in | AB: | 6.38 |
| BD: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 12.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Model Code: | 42YF |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Bore Code: | 24 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

