How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 4.5 | LL: | 4.25 in |
| D: | 4.5 | BF: | 0.41 |
| V: | 2.75 in | H: | 0.53 in |
| G: | 3.26 | LQ: | 6.45 in |
| I: | 6.1 in | AA: | 14 |
| BD: | 5.88 | T: | 1.5 |
| AB: | 6.38 | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

