How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LQ: | 6.45 in |
| AJ: | 5.88 | T: | 1.5 |
| AK: | 4.5 | G: | 3.26 |
| AG: | 8.5 | BF: | 0.41 |
| LL: | 4.25 in | D: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| V: | 2.75 in | AA: | 14 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

