How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 6.38 |
| G: | 3.26 | BE: | 0.38 in |
| I: | 6.1 in | T: | 1.5 |
| LL: | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
| BD: | 5.88 | LQ: | 6.45 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

