How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| P: | 3.69 in | BD: | 5.88 |
| LL: | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | I: | 6.1 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 14 | BE: | 0.38 in |
| LQ: | 6.45 in | AG: | 8.5 |
| G: | 3.26 | T: | 1.5 |
| AB: | 6.38 | BF: | 0.41 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Assembly: | YF-2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

