How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | BE: | 0.38 in |
| AA: | 14 | LQ: | 6.45 in |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AJ: | 5.88 | AB: | 6.38 |
| AE2: | 0.63 | I: | 6.1 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.3 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

