How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| AJ: | 5.88 | T: | 1.5 |
| I: | 6.1 in | LL: | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| BD: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | AA: | 14 |
| BE: | 0.38 in | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | H: | 0.53 in |
| AB: | 6.38 | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

