How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE: | 0.38 in |
| LQ: | 6.45 in | V: | 2.75 in |
| P: | 3.69 in | BD: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| LL: | 4.25 in | BF: | 0.41 |
| G: | 3.26 | AA: | 14 |
| AG: | 8.5 | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| D: | 4.5 | T: | 1.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.23 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

