How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LL: | 4.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.69 in | AA: | 14 |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 1.5 | D: | 4.5 |
| AB: | 6.38 | BE: | 0.38 in |
| G: | 3.26 | BF: | 0.41 |
| V: | 2.75 in | BD: | 5.88 |
| LQ: | 6.45 in | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Bore Code: | 24 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

