How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 6.1 in | AE2: | 0.63 |
| G: | 3.26 | BD: | 5.88 |
| AK: | 4.5 | T: | 1.5 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Product Type: | Right Angle |
| Bore Code: | 24 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

