How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| AB: | 6.38 | P: | 3.69 in |
| D: | 4.5 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 2.75 in | BD: | 5.88 |
| LQ: | 6.45 in | H: | 0.53 in |
| AG: | 8.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| G: | 3.26 | T: | 1.5 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 15.5 | Series Code: | OE |
| Ratio Range: | 5:1 | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output RPM: | 339 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 5:1 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

