How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| AF: | 0.38 | P: | 3.69 in |
| H: | 0.53 in | BE: | 0.38 in |
| D: | 4.5 | BD: | 5.88 |
| AG: | 8.5 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 6.45 in |
| I: | 6.1 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AE2: | 0.63 | T: | 1.5 |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 24 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

