How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.63 |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| D: | 4.5 | LL: | 4.25 in |
| AK: | 4.5 | G: | 3.26 |
| AB: | 6.38 | V: | 2.75 in |
| BE: | 0.38 in | AF: | 0.38 |
| T: | 1.5 | I: | 6.1 in |
| AA: | 14 | LQ: | 6.45 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Ratio: | 60:1 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

