How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| AE2: | 0.63 | BF: | 0.41 |
| D: | 4.5 | BE: | 0.38 in |
| AG: | 8.5 | T: | 1.5 |
| LL: | 4.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 5.88 | I: | 6.1 in |
| BD: | 5.88 | LQ: | 6.45 in |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 4.5 | P: | 3.69 in |
Technical Specifications
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.1 | Output RPM: | 233 |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

